Topology | Buck Converter |
Input voltage | 5 V |
Switching frequency | 500-4000 kHz |
Output 1 | 1.8 V / 2 A |
IC revision | 1 |
ZCU1275 Board User Guide6UG1285 (v1.2) September 2, 2020www.xilinx.comChapter 1ZCU1275 Board Features and OperationIntroductionThis user guide describes the components, features, and operation of the Xilinx® Zynq® UltraScale+™ RFSoC ZCU1275 characterization kit. The ZCU1275 kit provides the hardware environment for characterizing and evaluating the radio frequency data converter subsystem (RF-ADC/RF-DAC) and high-speed serial transceivers (GTY/PS-GTR) available on the XCZU29DR-2FFVF1760E Zynq UltraScale+ RFSoC. The ZCU1275 schematic, bill of material (BOM), and Allegro board files are in the XTP523 document package on the Zynq UltraScale+ RFSoC ZCU1275 Characterization Kit page
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744383560068 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 0.68 | 13.15 | 12.7 | 7.5 | 75 | 80 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744383560068 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Samples |
---|