Topology | Boost Converter |
Input voltage | 9-36 V |
Output 1 | 48 V / 3 A |
Output 2 | 24 V / 5 A |
IC revision | 1.00 |
The ISL81805EVAL2Z dual-output evaluation board (shown in Figure 4) features the ISL81805, an 80V high voltage dual synchronous boost controller thatoffers external soft-start, independent enablefunctions, and integrates UV/OV/OC/OT protection. A programmable switching frequency ranging from 100kHz to 1MHz helps to optimize inductor size whilethe strong gate driver delivers up to 3A for Channel 1 and 5A for Channel 2.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74439370068 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | 6.8 | 25.3 | 40.05 | 4.1 | 4.51 | 14 | SMT | |||
74439370100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | 10 | 19.6 | 31.2 | 6.4 | 7.04 | 9 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74439370068 | SPEC | ||
74439370100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|