IC manufacturers Renesas

IC manufacturers (97)

Renesas ISL85410 | Demoboard ISL85410DEMO1Z

Wide VIN 1A and 800mA Synchronous Buck Regulators

Overview

TopologyBuck Converter
Input voltage3-40 V
Switching frequency300-2000 kHz
Output 13.33 V / 1 A

Description

The ISL85410DEMO1Z, ISL85418DEMO1Z kits are intendedfor use for Point-of-Load applications sourcing from 3V to 40V.The kits are used to demonstrate the performance of theISL85410, ISL85418 Wide VIN Low Quiescent Current HighEfficiency Sync Buck Regulators with 1A (ISL85410) and800mA (ISL85418) output current.The ISL85410, ISL85418 are offered in a 4mmx3mm 12 LdDFN package with 1mm maximum height. The converteroccupies 1.516cm2 area.

Features

  • Wide input voltage range 3V to 40V
  • Synchronous operation for high efficiency
  • No compensation required
  • Integrated high-side and low-side NMOS devices
  • Selectable PFM or forced PWM mode at light loads
  • Internal fixed (500kHz) or adjustable switching frequency300kHz to 2MHz
  • Continuous output current up to 800mA
  • Internal or external soft-start
  • Minimal external components required
  • Power-good and enable functions available

Typical applications

  • Medical devices
  • Portable instrumentation
  • Distributed power supplies
  • Industrial control
  • Cloud infrastructure

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples
74408943220SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-SPC SMT Power Inductor 22 1.1 1.4 0.213 19 SMT
Order Code Data­sheet Simu­lation
74408943220SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples