Topology | Buck Converter |
Input voltage | 3-40 V |
Switching frequency | 300-2000 kHz |
Output 1 | 3.3 V / 1.2 A |
Output 2 | 5 V / 1.2 A |
Output 3 | 2.5 V / 1.2 A |
Output 4 | 12 V / 1.2 A |
IC revision | 3.00 |
The ISL85410DEMO1Z, ISL85418DEMO1Z kits are intendedfor use for Point-of-Load applications sourcing from 3V to 40V.The kits are used to demonstrate the performance of theISL85410, ISL85418 Wide VIN Low Quiescent Current HighEfficiency Sync Buck Regulators with 1A (ISL85410) and800mA (ISL85418) output current.The ISL85410, ISL85418 are offered in a 4mmx3mm 12 LdDFN package with 1mm maximum height. The converteroccupies 1.516cm2 area.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74408943220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPC SMT Power Inductor | 22 | 1.1 | 1.4 | 0.213 | 19 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74408943220 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|