IC manufacturers Renesas

IC manufacturers (97)

Renesas ISL85412

Wide VIN 150mA Synchronous Buck Regulator

Overview

TopologyOther Topology
IC revision1

Description

The ISL85412 is a 150mA Synchronous buck regulator with an input range of 3.5V to 36V. It provides an easy to use, high efficiency low BOM count solution for a variety of applications. The ISL85412 integrates both high-side and low-side NMOSFET's and features a PFM mode for improved efficiency at light loads. This feature can be disabled if forced PWM mode isdesired. The part switches at a default frequency of 700kHz. By integrating both NMOS devices and providing internal configuration, minimal external components are required, reducing BOM count and complexity of design.With the wide VIN range and reduced BOM the part provides an easy to implement design solution for a variety of applications while giving superior performance. It will provide a very robust design for high voltage Industrial applications as well as an efficient solution for battery powered applications. The part is available in a small Pb-free 3mmx3mm TDFNplastic package with an operation junction temperature range of -40°C to +125°C

Features

  • Wide input voltage range of 3.5V to 36V
  • Synchronous operation for high efficiency
  • No compensation required
  • Integrated high-side and low-side NMOS devices
  • Selectable PFM or forced PWM mode at light loads
  • Internal switching frequency 700kHz
  • Continuous output current up to 150mA
  • Internal soft-start
  • Minimal external components required
  • Power-good and enable functions available

Typical applications

  • Industrial control
  • Distributed power supplies
  • Portable instrumentation
  • Cloud infrastructure
  • Medical devices

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples
74408943330SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-SPC SMT Power Inductor 33 0.9 1.2 0.298 14 SMT
Order Code Data­sheet Simu­lation
74408943330SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples