| Topology | Buck Converter |
| Input voltage | 3-36 V |
| Switching frequency | 300-2000 kHz |
| Output 1 | 3.3 V / 0.5 A |
| Output 2 | 1.8 V / 0.5 A |
| Output 3 | 2.5 V / 0.5 A |
| Output 4 | 5 V / 0.5 A |
| IC revision | 4 |
The ISL85415 is a 500mA Synchronous buck regulator with an input range of 3V to 36V. It provides an easy to use, high efficiency low BOM count solution for a variety of applications. The ISL85415 integrates both high-side and low-side NMOS FET's and features a PFM mode for improved efficiency at light loads. This feature can be disabled if forced PWM mode isdesired. The part switches at a default frequency of 500kHzbut may also be programmed using an external resistor from 300kHz to 2MHz. The ISL85415 has the ability to utilize internal or external compensation. By integrating both NMOS devices and providing internal configuration options, minimalexternal components are required, reducing BOM count and complexity of design. With the wide VIN range and reduced BOM the part provides aneasy to implement design solution for a variety of applications while giving superior performance. It will provide a very robust design for high voltage Industrial applications as well as an efficient solution for battery powered applications. The part is available in a small Pb free 4mmx3mm DFN plasticpackage with an operation temperature range of -40°C to +125°C
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L(µH) | IR(A) | ISAT(A) | RDC max.(Ω) | fres(MHz) | Version | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-SPC SMT Power Inductor | Inductance22 µH | Rated Current1.1 A | Saturation Current1.4 A | DC Resistance0.213 Ω | Self Resonant Frequency19 MHz | VersionSMT |