| Topology | Buck Converter |
| Input voltage | 3-36 V |
| Switching frequency | 300-2000 kHz |
| Output 1 | 1.8 V / 0.5 A |
| Output 2 | 5 V / 0.5 A |
| Output 3 | 2.5 V / 0.5 A |
| Output 4 | 3.3 V / 0.5 A |
| IC revision | AN1860.2 |
The ISL85415DEMO1Z kit is intended for use forpoint-of-load applications sourcing from 3V to 36V. The kit isused to demonstrate the performance of the ISL85415 WideVIN Low Quiescent Current High Efficiency Sync BuckRegulator with 500mA output current.The ISL85415 is offered in a 4mmx3mm 12 Ld DFN packagewith 1mm maximum height. The converter occupies1.516 cm2 area.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74408943220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPC SMT Power Inductor | 22 | 1.1 | 1.4 | 0.213 | 19 | SMT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 74408943220 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
|---|