IC manufacturers Renesas

IC manufacturers (97)

Renesas ISL85415 | Demoboard ISL85415DEMO2Z

ISL85415DEMO2Z Demonstration Board User Guide

Overview

TopologyBuck Converter
Input voltage3-36 V
Output 112 V / 0.3 A
IC revisionAN1945.1

Description

The ISL85415DEMO2Z kit is intended for use in point-of-loadapplications sourcing from 3V to 36V. The kit is used todemonstrate the performance of the ISL85415 wide VIN lowquiescent current high efficiency synchronous buck regulatorusing an isolated secondary output.The ISL85415 is offered in a 4mmx3mm 12 Ld DFN packagewith 1mm maximum height. The converter occupies1.138cm2 area.

Features

Wide input voltage range 3V to 36V

  • Synchronous operation for high efficiency
  • Integrated high-side and low-side NMOS devices
  • Programmable switching frequency (fixed or externally)
  • Continuous output current up to 300mA (refer to Figures 10and 11)
  • Internal or external soft-start
  • Minimal external components required
  • Power-good function available for primary output

Products

Order Code Data­sheet Downloads Status Product series Samples
750314712SPEC
Active i| Production is active. Expected lifetime: >10 years. Power Transformer
Order Code Data­sheet
750314712SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples