Topology | Buck Converter |
Input voltage | 12 V |
Switching frequency | 300-2000 kHz |
Output 1 | 1.8 V / 0.5 A |
IC revision | 0.00 |
The ISLUSPLUS-UC1DEMO1Z design provides a power supply reference solution for the Xilinx ZynqUltraScale+™ MPSoC. The power supply rail consolidation in the design is based on the Use Case 1 configuration(always on, optimized for cost). In this configuration a significant amount of power rail consolidation is possible.The ISLUSPLUS-UC1DEMO1Z reference design is suitable for the Zynq UltraScale+ ZU2CG, ZU2EG(A), ZU3CG,and ZU3EG devices. Figure 1 shows the power supply rails for the Zynq US+ MPSoC in the Use Case 1 configuration
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74438356220 | SPEC | 9 files | WE-MAPI SMT Power Inductor | 22 | 1.85 | 2.45 | 250 | 11 | 80 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74438356220 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples |
---|