IC manufacturers Renesas

IC manufacturers (97)

Renesas ISL8560

DC/DC Power Switching Regulator

Overview

TopologyBuck Converter
Input voltage18-60 V
Switching frequency100-600 kHz
Output 112 V / 2 A
IC revision7

Description

The ISL8560 is a step down DC/DC power switching regulator which accepts 9.0V to 60V input and provides a 2A output current. The output voltage can be set in the range between 1.21V and 55V by means of an external divider.The device uses an internal power DMOS transistor with a typical rDS(ON) of 0.19Ω to obtain very high efficiency and high switching speed. A switching frequency in the range of 100kHz to 600kHz can be realized (the maximum power dissipation of the various packages must be observed).Notable features of this next generation of DC/DC converter includes pulse-by-pulse current limit for FET protection, hiccup mode for short circuit protection, voltage feedforward regulation, Frequency SYNC, soft-start, low standby current of 60μA typical in the disabled state, and thermal shut-down. The device is available in a 20 Ld QFN package.

Features

Voltage feedforward mode

  • Step down DC/DC supporting up to 2A
  • Input voltage range of 9.0V to 60V
  • Internal reference of 1.21V ±1%
  • Adjustable output voltage range of 1.21V to 55V
  • Adjustable switching frequency 100kHz to 600kHz
  • Frequency SYNC pin
  • Zero load current operation
  • Pulse-by-pulse mode current limit and Hiccup mode
  • Low standby current of 60μA typical
  • Thermal shut-down
  • Load dump to 100V for 400ms
  • Pb-Free (RoHS compliant)

Typical applications

  • industrial power supplies
  • Distributed power systems
  • Battery chargers
  • automotive power supplies
  • Portable computers

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Mount Samples
744066101SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-TPC SMT Tiny Power Inductor 100 1.15 1.2 6 SMT
Order Code Data­sheet Simu­lation
744066101SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Mount Samples