Topology | Buck Converter |
Input voltage | 4.5-60 V |
Output 1 | 3.3 V / 0.5 A |
IC revision | 1.0 |
The RTKA211605DR0000BU board is designed to demonstrate and quickly evaluate the RAA211605, a DC/DC step-down regulator with 450kHz switchingfrequency.The RAA211605 supports a wide input voltage range (from 4.5V to 60V) and adjustable output voltage. It can deliver up to 0.5A continuous output current withpremium load regulation and line regulationperformance.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74408943330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPC SMT Power Inductor | 33 | 0.9 | 1.2 | 0.298 | 14 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74408943330 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|