Topology | Buck Converter |
Input voltage | 4.5-75 V |
Switching frequency | 200-800 kHz |
Output 1 | 3.3 V / 2 A |
IC revision | 1.00 |
The RTKA211820DE0000BU board demonstrates and quickly evaluates the RAA211820 (QFN version),a DC/DC synchronous step-down regulator with programmable switching frequency.The RAA211820 supports a wide input voltage range (from 4.5V to 75V) and adjustable output voltage. It delivers up to a continuous 2A output current with premium load regulation and line regulation performance.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74439346100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | 10 | 6.4 | 9.7 | 26.5 | 29.15 | 18 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74439346100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|