Topology | Buck Converter |
Input voltage | 2.5-5.5 V |
Switching frequency | 1300-2000 kHz |
Output 1 | 3.3 V / 1 A |
Output 2 | 1.2 V / 1.5 A |
IC revision | 1.02 |
The RAA23040x is a power supply IC that has 3-ch step-down Switching Regulator containing power MOSFETs and 1-ch LDO.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744029002 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 2.2 | 1.5 | 1.15 | 90 | SMT | ||
![]() | 744025002 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 2.2 | 1.8 | 2.4 | 130 | SMT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|