| Topology | Buck Converter |
| Input voltage | 2.5-5.5 V |
| Switching frequency | 1300-2000 kHz |
| Output 1 | 3 V / 0.5 A |
| Output 2 | 2.5 V / 0.5 A |
| Output 3 | 1.8 V / 0.5 A |
| Output 4 | 3.3 V / 0.5 A |
| IC revision | 1.02 |
The RAA23040x is a power supply IC that has 3-ch step-down Switching Regulator containing power MOSFETs and 1-ch LDO.
| Order Code | Datasheet | Replacement Order Code | Simulation | Downloads | Status | Product series | L (µH) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | Type | H (mm) | W (mm) | IR (A) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74479787247Ai | SPEC | 74479887247A | – | – | PTN i| Production will be discontinued. Expected lifetime: <2 years. | WE-PMI Power Multilayer Inductor | 4.7 | 1000 | 1500 | 270 | 110 | 25 | Low RDC | 0.8 | 2 | – | SMT | – |
![]() | 744028004 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 4.7 | – | – | 700 | – | 70 | – | 1.1 | 2.8 | 0.85 | SMT |
| Order Code | Datasheet | Replacement Order Code | Simulation | |
|---|---|---|---|---|
![]() | 74479787247Ai | SPEC | 74479887247A | – |
![]() | 744028004 | SPEC | – |
| Samples |
|---|
| – |
| Order Code | Datasheet | Replacement Order Code | Simulation | Downloads | Status | Product series | L (µH) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | Type | H (mm) | W (mm) | IR (A) | Mount | Samples |
|---|