IC manufacturers Renesas

IC manufacturers (103)

Renesas RL78 | Demoboard RL78/G1P

16 - Bit Single - Chip Microcontrollers

Overview

TopologyFPGA
IC revision1

Description

The RL78/G1P Fast Prototyping Board is an evaluation board that is equipped with an RL78/G1P microcontroller, a new product in the RL78 microcontroller family that specializes in application prototyping.No additional tools are required for program debugging/writing with the built-in emulator circuit equivalent to an E2 emulator Lite. The standard Arduino Nano and Pmod™ interfaces allow you to use the interface without any hardware modifications.In addition, debugging is easy with the Arduino Nano header combined use function which provides access to all pins of the target microcontroller.

Features

  • Equipped with an RL78/G1P 16-bit microcontroller (32-pin, ROM: 16KB, RAM: 1.5KB, Data Flash: 2KB)
  • No additional tools are required for program debugging/writing with the built-in emulator circuit equivalent to an E2 emulator Lite
  • Access to all of the pins of the microcontroller
  • Arduino Nano and Pmod™ interfaces come standard
  • Support for various RL78 software and tools (see software and tools here)

Products

Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Samples
WR-PHD Pin Header - Single, 15, Straight
Status Activei| Production is active. Expected lifetime: >10 years.
Pins15 
TypeStraight 
MountTHT 
Length35.56 mm
Rated Current3 A
Working Voltage250 V (AC)