Topology | Buck Converter |
Input voltage | 12 V |
Switching frequency | 200-2000 kHz |
Output 1 | 3.3 V / 3 A |
IC revision | FN6851.2 |
The ZL2105 is an innovative power conversion andmanagement IC that combines an integratedsynchronous step-down DC-DC converter with keypower management functions in a small package,resulting in a flexible and integrated solution.Zilker Labs Digital-DC™ technology enablesunparalleled power management integration whiledelivering industry-leading performance in a tinyfootprint
Power Conversion High efficiency 3 A continuous output current Integrated MOSFET switches 4.5 V to 14 V input range 0.54 V to 5.5 V output range (with margin) ±1% output voltage accuracy 200 kHz to 2 MHz switching frequency Supports phase spreading Small footprint (6 x 6 mm QFN package)Power Management Digital soft start/stop Precision delay and ramp-up Power good/enable Voltage tracking, sequencing, and margining Output voltage/current monitoring Thermal monitor w/ shutdown Non-volatile memory I2C/SMBus™ communication bus PMBus compatible
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443550480 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 4.8 | 12.9 | 5.5 | 13 | 10.5 | 28 | WE-PERM |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443550480 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|