Topology | Buck Converter |
Input voltage | 3-14 V |
Switching frequency | 200-2000 kHz |
Output 1 | 5 V / 20 A |
IC revision | FN6851.2 |
The ZL2105 is an innovative power conversion andmanagement IC that combines an integratedsynchronous step-down DC-DC converter with keypower management functions in a small package,resulting in a flexible and integrated solution.Zilker Labs Digital-DC™ technology enablesunparalleled power management integration whiledelivering industry-leading performance in a tinyfootprint
Power Conversion High efficiency 3 A continuous output current Integrated MOSFET switches 4.5 V to 14 V input range 0.54 V to 5.5 V output range (with margin) ±1% output voltage accuracy 200 kHz to 2 MHz switching frequency Supports phase spreading Small footprint (6 x 6 mm QFN package)Power Management Digital soft start/stop Precision delay and ramp-up Power good/enable Voltage tracking, sequencing, and margining Output voltage/current monitoring Thermal monitor w/ shutdown Non-volatile memory I2C/SMBus™ communication bus PMBus compatible
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744355090 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 0.9 | 36 | 11 | 28 | 1.6 | 72 | WE-PERM | ||
![]() | 7443550140 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1.4 | 29 | 10 | 26 | 2.4 | 60 | WE-PERM | ||
![]() | 7443550230 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 2.3 | 23.8 | 7 | 17 | 3.7 | 40 | WE-PERM | ||
![]() | 7443550320 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 3.2 | 19.1 | 6 | 15 | 5.3 | 34 | WE-PERM | ||
![]() | 7443550480 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 4.8 | 12.9 | 5.5 | 13 | 10.5 | 28 | WE-PERM | ||
![]() | 7443550600 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 6 | 11.2 | 5 | 11.5 | 13.5 | 22 | WE-PERM | ||
![]() | 7443550820 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 8.2 | 12.5 | 5 | 11 | 11.6 | 20 | WE-PERM | ||
![]() | 7443550101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 10 | 11.1 | 5 | 10 | 14.1 | 18 | WE-PERM |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744355090 | SPEC | |
![]() | 7443550140 | SPEC | |
![]() | 7443550230 | SPEC | |
![]() | 7443550320 | SPEC | |
![]() | 7443550480 | SPEC | |
![]() | 7443550600 | SPEC | |
![]() | 7443550820 | SPEC | |
![]() | 7443550101 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|