Topology | Buck Converter |
Input voltage | 10.8-13.2 V |
Output 1 | 1.2 V / 40 A |
IC revision | 1.20 |
This document describes the use of ZMDI’s ZSPM15xx-KIT01 for evaluating DC/DC point-of-load (POL) applica-tions and provides additional kit information, including the circuit diagram and board layout. The kit incorporates ZMDI’s ZSPM15xx digital PWM controller IC and a ZSPM9060 DrMOS to form a “smart” buck converter (a.k.a. step-down DC-to-DC converter).
The ZSPM15xx-KIT01 Evaluation Kit hardware functions as a fixed-voltage self-starting autonomous DC/DC converter, which requires no software or subsequent programming.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744301033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | 330 | 325 | 38 | 44.9 | 48.9 | 0.32 | 28 | MnZn |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|