Topology | Buck Converter |
Input voltage | 4.5-18 V |
Switching frequency | 200-1600 kHz |
Output 1 | 18 V / 6 A |
IC revision | DS2857B-03 |
6A, 18V, Synchronous Step-Down ConverterThe RT2857B is a high efficiency, monolithic synchronousstep-down DC/DC converter that can deliver up to 6A outputcurrent from a 4.5V to 18V input supply. The RT2857Bcurrent-mode architecture with external compensationallows the transient response to be optimized over a widerange of loads and output capacitors. Cycle-by-cyclecurrent limit provides protection against shorted outputsand soft-start eliminates input current surge during startup.Fault condition protections include output over-currentprotection, output over-voltage protection, and overtemperatureprotection. The low current shutdown modeprovides output disconnection, enabling easy powermanagement in battery-powered systems.
Low RDS(ON) Power MOSFET Switches 26mΩ/19mΩ Input Voltage Range : 4.5V to 18V Adjustable Switching Frequency : 200kHz to 1.6MHz Current-Mode Control Synchronous to External Clock : 200kHz to 1.6MHz Accurate Voltage Reference 0.6V ± 1%, Over −40°Cto 85°C Monotonic Start-Up into Pre-biased Outputs Adjustable Soft-Start Power Good Indicator Over-Current Protection Over-Temperature and Over-Voltage Protection Input Under-Voltage Lockout RoHS Compliant and Halogen Free
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443552150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1.5 | 18 | 6.5 | 17 | 5.3 | 63 | WE-PERM | ||
![]() | 744325180 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1.8 | 22.1 | 7 | 18 | 3.5 | 70 | Superflux | ||
![]() | 7443552200 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 2 | 14.8 | 5 | 13 | 7.3 | 53 | WE-PERM | ||
![]() | 744323220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 2.2 | 12.4 | 7 | 15 | 11.38 | 36 | Superflux | ||
![]() | 744325240 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 2.4 | 18.6 | 6.9 | 17 | 4.75 | 67 | Superflux | ||
![]() | 7443552280 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 2.8 | 12.1 | 4.8 | 11 | 10.6 | 46 | WE-PERM | ||
![]() | 744325330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 3.3 | 16.6 | 5 | 15 | 5.9 | 54 | Superflux | ||
![]() | 744325420 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 4.2 | 15.4 | 5 | 14 | 7.1 | 33 | Superflux | ||
![]() | 7443552430 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 4.3 | 10.9 | 3.5 | 8 | 14.1 | 33 | WE-PERM | ||
![]() | 744325550 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 5.5 | 12 | 4.5 | 12 | 10.3 | 30 | Superflux | ||
![]() | 7443552560 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 5.6 | 8.3 | 3.3 | 7.5 | 20.6 | 30 | WE-PERM |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443552150 | SPEC | |
![]() | 744325180 | SPEC | |
![]() | 7443552200 | SPEC | |
![]() | 744323220 | SPEC | |
![]() | 744325240 | SPEC | |
![]() | 7443552280 | SPEC | |
![]() | 744325330 | SPEC | |
![]() | 744325420 | SPEC | |
![]() | 7443552430 | SPEC | |
![]() | 744325550 | SPEC | |
![]() | 7443552560 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|