| Topology | Buck Converter |
| Input voltage | 4.5-18 V |
| Switching frequency | 200-1200 kHz |
| Output 1 | 3.3 V / 3 A |
| IC revision | 00 |
The RT6251A/B is a high efficiency, monolithic synchronous step-down DC/DC converter that can deliver up to 3A output current from a 4.5V to 18V input supply. The RT6251A/B current-mode architecture with external compensation allows the transient response to be optimized over a wide range of loads and output capacitors. Cycle-by-cycle current limit provides protection against shorted outputs and soft-start eliminates input current surge during start-up. Fault condition protections include output under-voltage protection, output over-voltage protection, and over-temperature protection. The low current shutdown mode provides output disconnection, enabling easy power management in battery-powered systems.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443551200 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 2 | 26.5 | 9 | 22 | 2.6 | 45 | WE-PERM | ||
![]() | 744325240 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 2.4 | 18.6 | 6.9 | 17 | 4.75 | 67 | Superflux | ||
![]() | 7443551370 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 3.7 | 18.3 | 7 | 16 | 4.9 | 26 | WE-PERM | ||
![]() | 744325420 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 4.2 | 15.4 | 5 | 14 | 7.1 | 33 | Superflux | ||
![]() | 7443551470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 4.7 | 14.9 | 6 | 15 | 7 | 30 | WE-PERM | ||
![]() | 744325550 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 5.5 | 12 | 4.5 | 12 | 10.3 | 30 | Superflux | ||
![]() | 744325650 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 6.5 | 11 | 4.4 | 10 | 12.5 | 27 | Superflux | ||
![]() | 7443551730 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 7.3 | 16.5 | 5.5 | 12 | 5.9 | 28 | WE-PERM |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7443551200 | SPEC | |
![]() | 744325240 | SPEC | |
![]() | 7443551370 | SPEC | |
![]() | 744325420 | SPEC | |
![]() | 7443551470 | SPEC | |
![]() | 744325550 | SPEC | |
![]() | 744325650 | SPEC | |
![]() | 7443551730 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
|---|