IC manufacturers Richtek

IC manufacturers (97)

Richtek RT6274D

18V Input, 3.5A, ACOT® Buck Converter with Both FETs OC Protection

Overview

TopologyBuck Converter
Input voltage4.5-18 V
Output 15 V / 3.5 A
IC revision00

Description

The RT6274C/D is a simple, easy-to-use, 3.5A synchronous step-down DC-DC converter with an input supply voltage range of 4.5V to 18V. The device possesses an accurate 0.765V reference voltage and integrates low RDS(ON) power MOSFETs to achieve high efficiency. The RT6274C/D adopts Advanced Constant On-Time (ACOT® ) control architecture to provide an ultrafast transient response with few external components and to operate in nearly constant switching frequency over the line, load, and output voltage range. The RT6274C operates in automatic PSM that maintains high efficiency during light load operation. The RT6274D operates in Forced PWM that helps meet tight voltage regulation accuracy requirements. The RT6274C/D senses both FETs current for a robust over-current protection. The device features cycle-by-cycle current limit protection to prevent the device from the catastrophic damage in output short circuit, over-current or inductor saturation conditions. A built-in soft-start function prevents inrush current during start-up. The device also includes input under-voltage lockout, output under-voltage protection, and over-temperature protection (thermal shutdown) to provide safe and smooth operation in all operating conditions.

Features

  • 3.5A Converter Integrated 66mΩ and 36mΩ FETs
  • Input Supply Voltage Range: 4.5V to 18V
  • Maximum Output Voltage Range: 7V
  • Advanced Constant On-Time (ACOT® ) Control
  • Ultrafast Transient Response
  • Optimized for Low-ESR Ceramic Output Capacitors
  • High Accuracy Feedback Reference Voltage: Typ. ±1%
  • Optional for Operation Modes:
  • RT6274C: Power Saving Mode (PSM)
  • RT6274D: Forced PWM Mode
  • Fixed Switching Frequency: 1.2MHz
  • Enable Control and Internally Fixed Soft-Start with typ. 1ms
  • Safe Start-Up from Pre-biased Output
  • Input Under-Voltage Lockout (UVLO)
  • Protection Function
  • Output Under-Voltage Protection (UVP) with Hiccup Mode
  • High- / Low-side MOSFET OCP and OTP Function
  • RoHS Compliant and Halogen Free

Typical applications

  • Set-Top Boxes / Home Networking Devices / Surveillance
  • LCD TVs

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples
74437346010SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files Active i| Production is active. Expected lifetime: >10 years.WE-LHMI SMT Power Inductor 1 11.4 14.7 29 10 54 SMT
74437346022SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files Active i| Production is active. Expected lifetime: >10 years.WE-LHMI SMT Power Inductor 2.2 7.7 10 19.1 20 32 SMT
Order Code Data­sheet Simu­lation
74437346010SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

74437346022SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples