| Topology | Buck Converter |
| Input voltage | 4.5-23 V |
| Output 1 | 3.3 V / 8 A |
| IC revision | EVB_ RT6278BHGQUF-00 |
The RT6278B is an advanced constant on-time (ACOT™) mode synchronous buck converter. The main control loopof the RT6278B using an advanced constant on-time (ACOT™) mode control which provides a very fast transientresponse. The RT6278B operates from 4.5V to 23V input voltage, the output voltage can be programmed between0.6V to 5.1V.EVB_ RT6278BHGQUF-00
Input Voltage Range : 4.5V to 23V 8A Output Current ACOT™ Mode Performs Fast Transient Response ACOT™ Architecture to Enable All MLCC Output Capacitor Usage Fixed 500kHz Switching Frequency High Efficient Internal Power MOSFET Switch 24mΩ (High-Side) and 12mΩ (Low-Side) Adjustable Output Voltage from 0.6V to 5.1V Pre-biased Soft-Start Cycle-by-Cycle Over-Current Protection Input Under-Voltage Lockout Thermal Shutdown Protection Output Over/Under-Voltage Protection
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443552150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1.5 | 18 | 6.5 | 17 | 5.3 | 63 | WE-PERM |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7443552150 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
|---|