Topology | Buck Converter |
Input voltage | 2.7-17 V |
Output 1 | 5.5 V / 12 A |
IC revision | 1 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | RDC typ. (mΩ) | RDC max. (mΩ) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744314047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 0.47 | 31.9 | 9 | 20 | 1.35 | 235 | Superflux | – | 1.485 | SMT | ||
![]() | 744393580068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | 0.68 | 38 | 26 | 52.2 | 1.41 | 62 | – | 1.41 | 1.69 | SMT | ||
![]() | 74439358010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | 1 | 30.25 | 18.15 | 38.15 | 2.1 | 53 | – | 2.1 | 2.32 | SMT | ||
![]() | 744325120 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1.2 | 32.6 | 12 | 25 | 1.8 | 75 | Superflux | – | 1.98 | SMT | ||
![]() | 74439358015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | 1.5 | 25.1 | 15 | 32 | 2.91 | 37 | – | 2.91 | 3.5 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744314047 | SPEC | |
![]() | 744393580068 | SPEC | |
![]() | 74439358010 | SPEC | |
![]() | 744325120 | SPEC | |
![]() | 74439358015 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | RDC typ. (mΩ) | RDC max. (mΩ) | Mount | Samples |
---|