Topology | Flyback Converter |
Input voltage | 3-40 V |
Output 1 | 15 V / 0.62 A |
Output 2 | -15 V / 0.62 A |
IC revision | 001 |
This product guarantees long time supply availability in the industrial instrumentation market. BD7F100EFJ-LB is an optocoupler-less Isolated Flyback Converter. An optocoupler or the tertiary winding feedback circuit which was needed to obtain a stable output voltage isolated by a transformer in the conventional application becomes unnecessary, thus, the number of parts is reduced drastically, producing a small-sized and high-reliability application isolated type power supply. Furthermore, a highly by the use of the Original Adapted-Type ON-Time Control Technology, it makes the external phase compensation parts become unnecessary, therefore a highly efficient isolated type power supply application can easily be produced.
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691102710002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | |
750344331 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Power Transformer | – | – | – | – | – | – |
Order Code | Datasheet | |
---|---|---|
![]() | 691102710002 | SPEC |
750344331 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|