Topology | Buck Converter |
Input voltage | 2.7-5.5 V |
Switching frequency | 800-1200 kHz |
Output 1 | 2.5 V / 2 A |
IC revision | 003 |
BD9130NV is ROHM’s high efficiency step -down switching regulator designed to provide a voltage as low as 1V from a supply voltage of 5.5V/3.3 V. It offers high efficiency by using pulse skip control technology and synchronous switches, and provides fast transient response to sudden load changes by implementing current mode control.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74438336022 | SPEC | 9 files | WE-MAPI SMT Power Inductor | 2.2 | 3.6 | 5.55 | 67 | 42 | 80 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74438336022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples |
---|