Topology | Buck Converter |
Input voltage | 4.5-13.2 V |
Switching frequency | 400-600 kHz |
Output 1 | 2.5 V / 2 A |
IC revision | 004 |
The BD9141MUV is ROHM’s high efficiencystep-down switching regulator designed to produce alow voltage including 5.0V/3.3V from 2 lithium cellpower supply line. It offers high efficiency by usingpulse skip control technology and synchronousswitches, and provides fast transient response tosudden load changes by implementing current modecontrol.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437336047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 4.7 | 4.35 | 3.85 | 7.6 | 53 | 25 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74437336047 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|