| Topology | Buck Converter |
| Input voltage | 10-18 V |
| Switching frequency | 350-800 kHz |
| Output 1 | 5 V / 6 A |
| IC revision | 004 |
BD95861MUV is a 1ch synchronous buck converter thatcan generate output voltage (0.8V to 5.5V) at the inputvoltage range (7.5V to 18V). Space-saving and highefficient switching regulator can be achieved due tobuilt-in N-MOSFET power transistors. The IC alsoincorporates H3RegTM technology, a Rohm proprietaryconstant ON TIME control mode which facilitatesultra-high transient response against changes in loadwithout external compensation components. Fixed softstart function, power good function, and short circuit /over voltage protection with timer latch functions areincorporated. The BD95861MUV is designed for powersupplies for Digital AV Equipment.
・Input Voltage Range: 7.5V to 18.0V・Reference Voltage 0.8V±1.5%・Output Voltage Range: 0.8V to 5.5V・Output Current: 6.0A (Max.)・Switching Frequency: 350kHz to 800kHz(depend on input-output condition)・Built-in Power MOS FETHigh-side Nch FET ON resistance: 50mΩ(typ.)Low-side Nch FET ON resistance: 30mΩ(typ.)・Fast Transient Responses due to H3Reg control・Over Current Protection (OCP) – Cycle-by-Cycle・Thermal Shut Down (TSD)・Under-Voltage Lock-Out (UVLO)・Short Circuit Protection (SCP)・Over Voltage Protection (OVP)・Fixed Soft Start (1msec ; typ)・Power Good function
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437349022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 2.2 | 9.9 | 10.5 | 19.1 | 12 | 30 | SMT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 74437349022 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
|---|