Topology | Buck Converter |
Input voltage | 7.5-18 V |
Switching frequency | 350-800 kHz |
Output 1 | 1 V / 6 A |
Output 2 | 1.2 V / 6 A |
IC revision | 004 |
BD95861MUV is a 1ch synchronous buck converter thatcan generate output voltage (0.8V to 5.5V) at the inputvoltage range (7.5V to 18V). Space-saving and highefficient switching regulator can be achieved due tobuilt-in N-MOSFET power transistors. The IC alsoincorporates H3RegTM technology, a Rohm proprietaryconstant ON TIME control mode which facilitatesultra-high transient response against changes in loadwithout external compensation components. Fixed softstart function, power good function, and short circuit /over voltage protection with timer latch functions areincorporated. The BD95861MUV is designed for powersupplies for Digital AV Equipment.
・Input Voltage Range: 7.5V to 18.0V・Reference Voltage 0.8V±1.5%・Output Voltage Range: 0.8V to 5.5V・Output Current: 6.0A (Max.)・Switching Frequency: 350kHz to 800kHz(depend on input-output condition)・Built-in Power MOS FETHigh-side Nch FET ON resistance: 50mΩ(typ.)Low-side Nch FET ON resistance: 30mΩ(typ.)・Fast Transient Responses due to H3Reg control・Over Current Protection (OCP) – Cycle-by-Cycle・Thermal Shut Down (TSD)・Under-Voltage Lock-Out (UVLO)・Short Circuit Protection (SCP)・Over Voltage Protection (OVP)・Fixed Soft Start (1msec ; typ)・Power Good function
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74437349015 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 1.5 | 11.3 | 9.7 | 18.7 | 9 | 35 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74437349015 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|