Topology | Buck Converter |
Input voltage | 4.71-5.5 V |
Switching frequency | 800-1200 kHz |
Output 1 | 3.3 V / 1 A |
IC revision | 004 |
This is the product guarantees long time support inIndustrial market. BD9A101MUV-LB is a synchronousbuck switching regulator with built-in low on-resistancepower MOSFETs. It is capable of providing current up to1A.The SLLMTM control provides excellent efficiencycharacteristics in light-load conditions which make theproduct ideal for equipment and devices that demandminimal standby power consumption. The oscillatingfrequency is high at 1MHz using a small value ofinductance. It is a current mode control DC/DC converterand features high-speed transient response. Phasecompensation can also be set easily.
Long Time Support Product for Industrial Application Synchronous Single DC/DC Converter. SLLMTM (Simple Light Load Mode) Control. Over Current Protection. Short Circuit Protection. Thermal Shutdown Protection. Under Voltage Lockout Protection. Adjustable Soft start Function. Power Good Output. VQFN016V3030 Package (Backside Heat Dissipation)
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74438324022 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 2.2 | 2.45 | 3.65 | 123 | 57 | 80 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74438324022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Samples |
---|