Topology | Buck Converter |
Input voltage | 4.71-5.5 V |
Switching frequency | 800-1200 kHz |
Output 1 | 3.3 V / 3 A |
IC revision | 004 |
BD9A300MUV is a synchronous buck switchingregulator with built-in low on-resistance power MOSFETs.It is capable of providing current up to 3A.The SLLMTMcontrol provides excellent efficiency characteristics inlight-load conditions which make the product ideal forequipment and devices that demand minimal standbypower consumption. The oscillating frequency is high at1MHz using a small value of inductance. It is a currentmode control DC/DC converter and features high-speedtransie
Synchronous Single DC/DC Converter. SLLMTM (Simple Light Load Mode)Control. Over Current Protection. Short Circuit Protection. Thermal Shutdown Protection. Under Voltage Lockout Protection. Adjustable Soft start Function. Power Good Output. VQFN016V3030 Package(Backside HeatDissipation)
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437336015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 1.5 | 7.8 | 7.7 | 14.2 | 25 | 45 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74437336015 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|