| Topology | Buck Converter |
| Input voltage | 2.7-5.5 V |
| Switching frequency | 800-1200 kHz |
| Output 1 | 1.2 V / 3 A |
| Output 2 | 1.8 V / 3 A |
| Output 3 | 1.1 V / 3 A |
| Output 4 | 1.5 V / 3 A |
| IC revision | 004 |
This is the product guarantees long time support inIndustrial market. BD9A301MUV-LB is a synchronousbuck switching regulator with built-in low on-resistancepower MOSFETs. It is capable of providing current up to3A.The SLLMTM control provides excellent efficiencycharacteristics in light-load conditions which make theproduct ideal for equipment and devices that demandminimal standby power consumption. The oscillatingfrequency is high at 1MHz using a small value ofinductance. It is a current mode control DC/DC converterand features high-speed transient response. Phasecompensation can also be set easily.
Long Time Support Product for Industrial Application Synchronous Single DC/DC Converter. SLLMTM (Simple Light Load Mode) Control. Over Current Protection. Short Circuit Protection. Thermal Shutdown Protection. Under Voltage Lockout Protection. Adjustable Soft start Function. Power Good Output. VQFN016V3030 Package (Backside HeatDissipation)
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437336015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 1.5 | 7.8 | 7.7 | 14.2 | 25 | 45 | SMT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 74437336015 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
|---|