Topology | Buck Converter |
Input voltage | 2.7-5.5 V |
Output 1 | 3.3 V / 3 A |
IC revision | 004 |
BD9A302QWZ is a synchronous buck DC/DCconverter with built-in low on-resistance powerMOSFETs. This IC is capable of providing current upto 3A. The SLLMTM control provides excellentefficiency characteristics in light-load conditions whichmake the product ideal for equipment and devices thatdemand minimal standby power consumption. Theoscillating frequency is high at 1MHz using a smallvalue of inductor. BD9A302QWZ is a current modecontrol DC/DC converter and features high-speedtransient response. Phase compensation can also beset easily.
Single Synchronous Buck DC/DC Converter SLLMTM (Simple Light Load Mode) Control Over Current Protection Short Circuit Protection Thermal Shutdown Protection Under Voltage Lockout Protection UMMP008AZ020 Package(Backside Heat Dissipation)
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437336015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 1.5 | 7.8 | 7.7 | 14.2 | 25 | 45 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74437336015 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|