Topology | Buck Converter |
Input voltage | 2.85-5.5 V |
Output 1 | 1.8 V / 3 A |
IC revision | 004 |
BD9B300MUV is a synchronous buck switchingregulator with built-in low on-resistance power MOSFETs.This IC, which is capable of providing current up to 3A,features fast transient response by employing constanton-time control system. It offers high oscillatingfrequency at low inductance. With its original constanton-time control method which operates low consumptionat light load, this product is ideal for equipment anddevices that demand minimal standby powerconsumption.
Synchronous Single DC/DC Converter Constant on-time control suitable to Deep-SLLM Over Current Protection Short Circuit Protection Thermal Shutdown Protection Under Voltage Lockout Protection Adjustable Soft Start Power Good Output VQFN016V3030 Package(backside heat dissipation)
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437336015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 1.5 | 7.8 | 7.7 | 14.2 | 25 | 45 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74437336015 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|