Topology | Buck Converter |
Input voltage | 2.7-5.5 V |
Switching frequency | 1000-2000 kHz |
Output 1 | 3.3 V / 5 A |
Output 2 | 1.2 V / 5 A |
Output 3 | 1 V / 5 A |
Output 4 | 1.5 V / 5 A |
Output 5 | 1.8 V / 5 A |
IC revision | 001 |
BD9B500MUV is a synchronous buck switchingregulator with built-in low on-resistance power MOSFETs.This IC, which is capable of providing current up to 5A,features fast transient response by employing constanton-time control system. It offers high oscillatingfrequency at low inductance. With its original constanton-time control method which operates low consumptionat light load, this product is ideal for equipment anddevices that demand minimal standby powerconsumption.
Synchronous single DC/DC Converter Constant on-time control suitable to Deep-SLLM Over Current Protection Short Circuit Protection Thermal Shutdown Protection Under Voltage Lockout Protection Adjustable Soft Start Power Good Output VQFN016V3030 Package(backside heat dissipation)
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74437349010 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 1 | 13.4 | 13 | 25.8 | 6.5 | 51 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74437349010 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|