| Topology | Buck Converter |
| Input voltage | 2.7-5.5 V |
| Switching frequency | 2000 kHz |
| Output 1 | 1 V / 5 A |
| Output 2 | 1.2 V / 5 A |
| Output 3 | 3.3 V / 5 A |
| Output 4 | 1.8 V / 5 A |
| Output 5 | 1.5 V / 5 A |
| IC revision | 004 |
BD9B500MUV is a synchronous buck switching regulator with built-in low on-resistance power MOSFETs. This IC, which is capable of providing current up to 5A, features fast transient response by employing constant on-time control system. It offers high oscillating frequency at low inductance. With its original constant on-time control method which operates low consumption at light load, this product is ideal for equipment and devices that demand minimal standby power consumption.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437349010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 1 | 13.4 | 13 | 25.8 | 6.5 | 51 | SMT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 74437349010 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
|---|