Topology | Buck Converter |
Input voltage | 4.5-15.7 V |
Output 1 | 1.1 V / 3 A |
IC revision | 004 |
BD9D320EFJ is a synchronous buck switching regulatorwith built-in low on-resistance power MOSFETs. It iscapable of providing current of up to 3 A. External phasecompensation circuit is not necessary for it is a constanton-time control DC/DC converter with high speedresponse.
Synchronous Single DC/DC Converter Constant On-time Control Over Current Protection Short Circuit Protection Thermal Shutdown Protection Under Voltage Lockout Protection Adjustable Soft Start HTSOP-J8 Package (Backside Heat Dissipation)
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437336015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 1.5 | 7.8 | 7.7 | 14.2 | 25 | 45 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74437336015 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|