Topology | Buck Converter |
Input voltage | 7-22 V |
Switching frequency | 850-1150 kHz |
Output 1 | 3.3 V / 1 A |
IC revision | 003 |
This product guarantees long life cycle in Industrial market. BD9E100FJ-LB is a synchronous buck switching regulator with built-in power MOSFETs. It is capable of an output current of up to 1.0A. It has a high oscillation frequency of 1MHz while using small inductance value. It is a current mode control DC/DC converter and features high-speed transient response. Phase compensation can also be set easily.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
744043003 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 3.3 | 2.15 | 1.8 | 80 | SMT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|