Topology | Buck Converter |
Input voltage | 7.2-33 V |
Switching frequency | 850-1150 kHz |
Output 1 | 5 V / 1 A |
IC revision | 004 |
This is the product guarantees long time support inIndustrial market.BD9E100FJ-LB is a synchronous buck switching regulatorwith built-in power MOSFETs. It is capable of an outputcurrent of up to 1.0A. It has a high oscillation frequency of1MHz while using small inductance value. It is a currentmode control DC/DC converter and features high-speedtransient response. Phase compensation can also be seteasily.
- Long Time Support Product for Industrial Applications. - Synchronous single DC/DC converter. - Over-Current Protection. - Short Circuit Protection. - Thermal Shutdown Protection. - Undervoltage Lockout Protection. - Soft Start. - SOP-J8 package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7440530047 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 4.7 | 2.4 | 1.95 | 40 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7440530047 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|