Topology | Buck Converter |
Input voltage | 7-36 V |
Switching frequency | 484-656 kHz |
Output 1 | 3.3 V / 1 A |
IC revision | 004 |
This is the product guarantees long time support inIndustrial market.BD9E101FJ-LB is a synchronous buck switching regulatorwith built-in power MOSFETs. It is capable of an outputcurrent of up to 1.0A. It is a current mode control DC/DCconverter and features high-speed transient response.Phase compensation can also be set easily
???? Long Time Support Product for IndustrialApplications.???? Synchronous single DC/DC converter.???? Over-Current Protection.???? Short Circuit Protection.???? Thermal Shutdown Protection.???? Undervoltage Lockout Protection.???? Soft Start.???? SOP-J8 package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
744053006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 6.2 | 2.2 | 1.7 | 38 | SMT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|