Topology | Buck Converter |
Input voltage | 10-18 V |
Output 1 | 5 V / 1 A |
IC revision | 001 |
BD9E104FJ is a synchronous buck DC/DC converter with built-in low on-resistance power MOSFETs. High efficiency at light load with a SLLMTM (Simple Light Load Mode). It is most suitable for use in the equipment to reduce the standby power is required. It is a current mode control DC/DC converter and features high-speed transient response. Phase compensation can also be set easily.
Order Code | Datasheet | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691102710002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | Wire Protector | PCB | Yes | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | 2 | – | 10 | – | Horizontal | 17.5 | Box | – | |
![]() | 60900213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | – | – | – | 1 | – | – | Jumper | – | 3 | Bag | Black | |
![]() | 61300311121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | 3 | Single | – | Pin Header | Straight | 3 | Bag | – |
Order Code | Datasheet | |
---|---|---|
![]() | 691102710002 | SPEC |
![]() | 60900213421 | SPEC |
![]() | 61300311121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Color | Samples |
---|