Topology | Buck Converter |
Input voltage | 17.2-36 V |
Switching frequency | 484-656 kHz |
Output 1 | 12 V / 2.5 A |
IC revision | 004 |
This is the product guarantees long time support inIndustrial market.BD9E300EFJ-LB is a synchronous buck switching regulatorwith built-in power MOSFETs. It is capable of an outputcurrent of up to 2.5A. It has a high oscillation frequency of1MHz while using small inductance value. It is a currentmode control DC/DC converter and features high-speedtransient response. Phase compensation can also be seteasily.
Long Time Support Product for IndustrialApplications. Synchronous single DC/DC converter. Over-Current Protection. Short Circuit Protection. Thermal Shutdown Protection. Undervoltage Lockout Protection. Soft Start. HTSOP-J8 package (Exposed Pad).
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437336047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 4.7 | 4.35 | 3.85 | 7.6 | 53 | 25 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74437336047 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|