Topology | Buck Converter |
Input voltage | 7-23 V |
Switching frequency | 484-616 kHz |
Output 1 | 3.3 V / 3 A |
IC revision | 004 |
BD9E302EFJ is a synchronous buck switching regulatorwith built-in power MOSFETs. High efficiency at light loadwith a SLLMTM (Simple Light Load Mode). It is mostsuitable for use in the equipment to reduce the standbypower is required. It is a current mode control DC/DCconverter and features high-speed transient response.Phase compensation can also be set easily.
Synchronous single DC/DC converter SLLMTM control (Simple Light Load Mode) Over current protection Short circuit protection Thermal shutdown protection Under voltage lockout protection Soft start Reduce external diode HTSOP-J8 package
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437336033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 3.3 | 5.45 | 5.55 | 10.9 | 38 | 27 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74437336033 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|