Topology | Buck Converter |
Input voltage | 15-36 V |
Switching frequency | 255-345 kHz |
Output 1 | 12 V / 3 A |
IC revision | 003 |
This is the product guarantees long time support inIndustrial market.BD9E303EFJ-LB is a synchronous buckswitching regulator with built-in power MOSFETs. It is acurrent mode control DC/DC converter and featureshigh-speed transient response. Phase compensation canalso be set easily.
Long Time Support Product for IndustrialApplications. Synchronous single DC/DC converter. Over-Current Protection. Short Circuit Protection. Thermal Shutdown Protection. Under voltage Lockout Protection. Soft Start. HTSOP-J8 package (Exposed Pad).
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74437349100 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 10 | 4.05 | 5.6 | 10.5 | 69 | 12 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74437349100 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|