Topology | Buck Converter |
Input voltage | 35-42 V |
Switching frequency | 1300-1700 kHz |
Output 1 | 24 V / 0.12 A |
IC revision | 005 |
The BD9G101G is switching regulator with integratedinternal high-side 42V Power MOSFET.It provides 0.5A DC output with small SOT-23 package.Operating frequency is fixed 1.5MHz, allowing the useof small inductor and ceramic capacitor.The components of phase compensation is built in.The BD9G101G is available in SOT-23-6(SSOP6)package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74408942100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPC SMT Power Inductor | 10 | 1.38 | 2.1 | 0.148 | 25 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74408942100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|