Topology | Buck Converter |
Input voltage | 7 V |
Switching frequency | 1300-1700 kHz |
Output 1 | 0.5 A |
IC revision | 007 |
This EVK supports a variety of pin-compatible ROHM stepper motor driver ICs from standard, microstep, low voltage and high voltage families with CLK-IN (clock input) or PARA-IN (parallel input) control. They integrate PWM constant-current drive with adjustable decay ratio and the ability for full, half and microstepping. The ICs feature single supply operation by integrating the voltage regulator for the low power logic together with highly efficient DMOS output power stages. These do not require an internal charge pump so the motor drivers achieve low EMI performance. The motor drivers integrate various protection functions such as Ghost Supply Prevention (GSP), Thermal Shutdown (TSD), Over-Current Protection (OCP), Under / Over Voltage Lockout (UVLO / OVLO) high ESD resistance and Pin Short Protection for robust and reliable operation. The ICs are housed in compact HTSSOP-B28 power packages. For further details, please also consult the relevant product datasheets at http://www.rohm.com.
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 885012206065 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 10 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | ||
![]() | 885012206090 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 15 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | ||
![]() | 885012209048 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 4.7 µF | ±10% | 50 | 1210 | -55 °C up to +125 °C | 5 | 0.02 GΩ | X7R Class II | 3.2 | 2.5 | 2.5 | 0.6 | 7" Tape & Reel | – | – | – | – | – | – | – | ||
![]() | 885012209014 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 10 µF | ±10% | 16 | 1210 | -55 °C up to +125 °C | 5 | 0.1 GΩ | X7R Class II | 3.2 | 2.5 | 2 | 0.75 | 7" Tape & Reel | – | – | – | – | – | – | – | ||
![]() | 74438356056 | SPEC | 9 files | WE-MAPI SMT Power Inductor | – | – | – | 4020 | -40 °C up to +125 °C | – | – | – | 4 | 4 | 2 | – | – | 5.6 | 3.85 | 5.5 | 68 | 20 | 80 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 885012206065 | SPEC | |
![]() | 885012206090 | SPEC | |
![]() | 885012209048 | SPEC | |
![]() | 885012209014 | SPEC | |
![]() | 74438356056 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples |
---|