Topology | Buck Converter |
Input voltage | 7-48 V |
Switching frequency | 180-220 kHz |
Output 1 | 5 V / 5 A |
IC revision | 001 |
This is the product guarantees long time support inindustrial market.BD9G500EFJ-LA is buck DC/DC converter with built-inlow on-resistance High-Side power MOSFET. It iscapable of providing current of up to 5 A. Current modearchitecture provides fast transient response and simplephase compensation setup. The operating frequency isadjustable from 100 kHz to 650 kHz.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443551331 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 33 | 6.6 | 2.5 | 5.5 | 30.5 | 11 | WE-PERM |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443551331 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|