IC manufacturers ROHM

IC manufacturers (96)

ROHM BM2P016 | Demoboard BM2P016-EVK-001

PWM Type DC/DC Converter IC Included a Switching MOSFET

Overview

TopologyBuck Converter
Input voltage90-264 V
Output 116.5 V / 0.5 A
IC revision001

Description

The BM2P016-EVK-001 evaluation board outputs a 15 V voltage from an input of 90 Vac to 264 Vac. The output current provides up to 1.0 A. The BM2P016 PWM type DC / DC converter IC with 650 V MOSFET is used. The BM2P016 contributes to low power consumption by incorporating a 650 V withstand voltage startup circuit. Using current mode control, cycle-by-cycle current limiting provides excellent performance in bandwidth and transient response. The switching frequency is fixed at 65 kHz. At light loads, frequency reduction achieves high efficiency. Built-in frequency hopping function contributes to low EMI. The low on-resistance 1.4 Ohm 650 V withstand voltage MOSFET is built in, contributing to low power consumption and easy design. The optimized EMI design complies with CISPR 22 Class B for noise terminal voltage / radiation emission testing.

Features

  • PWM frequency: 65 kHz
  • PWM current mode method
  • Frequency hopping function
  • Burst operation at light load
  • Frequency reduction function
  • Built-in 650V start circuit
  • Built-in 650V switching MOSFET
  • VCC pin under voltage protection
  • VCC pin over voltage protection
  • SOURCE pin Open protection
  • SOURCE pin Short protection
  • SOURCE pin Leading-Edge-Blanking function
  • Per-cycle over current protection circuit
  • AC Correction function of over current limiter
  • Soft Start Function
  • Secondary over current protection circuit

Products

Order Code Data­sheet Simu­lation Downloads Product seriesApplicationCVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
Packaging Samples
890324023023CSSPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

8 files WCAP-FTX2 Film Capacitors Across the mains100 nF 275 X2 300 0.130 GΩ -40 °C up to +105 °C 10 13 7 13 Carton
890324023028CSSPEC
8 files WCAP-FTX2 Film Capacitors Across the mains220 nF 275 X2 300 0.130 GΩ -40 °C up to +105 °C 10 13 8 14 Carton
Order Code Data­sheet Simu­lation
890324023023CSSPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

890324023028CSSPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesApplicationCVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
Packaging Samples