IC manufacturers ROHM

IC manufacturers (97)

ROHM BM2P0161-Z | Demoboard BM2P0161-EVK-004

Flyback Type PWM Mode Isolated 13.5 V 1.3 A Non-Isolated 20 V 0.1 A

Overview

TopologyFlyback Converter
Input voltage90-264 V
Output 114.04 V / 1.3 A
IC revision001

Description

The PWM type DC/DC converter for AC/DC provides an optimal system for all products that require an electrical outlet. BM2P0161-Z supports both isolated and non-isolated devices, enabling simpler design of various types of low power consumption electrical converters. The built-in 650 V starter circuit contributes to low-power consumption. Power supply can be designed flexibly by connecting current sensing resistor for the switching externally. Current is restricted in each cycle and excellent performance is demonstrated in bandwidth and transient response since current mode control is utilized. The switching frequency is 65 kHz. At light load, the switching frequency is reduced and high efficiency is achieved. A frequency hopping function that contributes to low EMI is also included on chip. Design can be easily implemented because includes a 650 V switching MOSFET.

Features

  • PWM Frequency: 65kHz
  • PWM Current Mode Control
  • Built-in Frequency Hopping Function
  • Burst Operation When Load is Light
  • Frequency Reduction Function
  • Built-in730VStarter Circuit
  • Built-in730VSwitching MOSFET
  • VCC Pin Under-Voltage Protection
  • VCC Pin Over-Voltage Protection
  • SOURCE PinOpen Protection
  • SOURCE Pin Short Protection
  • SOURCE PinLeading Edge Blanking Function
  • Per-Cycle Over-Current Protection Circuit
  • Over Current Protection AC Voltage Compensation Circuit
  • Soft Start
  • Secondary Over-Current Protection Circuit

Typical applications

  • AirConditioner, ACAdapters, EachHousehold Applications and Power Supplies for Motor

Products

Order Code Data­sheet Simu­lation Downloads Product seriesApplicationCVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
PackagingEndurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Ø D
(mm)
Samples
890324023023CSSPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

8 files WCAP-FTX2 Film Capacitors Across the mains100 nF 275 X2 300 0.130 GΩ -40 °C up to +105 °C 10 13 7 13 Carton
860080674009SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors100 µF 50 -55 °C up to +105 °C 3.5 11.5 Ammopack 3000 730 50 8 8
860080578019SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors680 µF 35 -55 °C up to +105 °C 5 20 Ammopack 5000 2260 238 9 13
860160672009SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors10 µF 50 -55 °C up to +105 °C 2 11 Ammopack 4000 120 5 10 5
Order Code Data­sheet Simu­lation
890324023023CSSPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

860080674009SPEC
860080578019SPEC
860160672009SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesApplicationCVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
PackagingEndurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Ø D
(mm)
Samples