IC manufacturers ROHM

IC manufacturers (96)

ROHM BM2P141X | Demoboard BM2P141X-EVK-001

Non-isolated Type PWM DC/DC Converter IC Built-in Switching MOSFET

Overview

TopologyBuck Converter
Input voltage90-264 V
Output 115.4 V / 0.71 A
IC revision001

Description

The BM2P141X-EVK-001 evaluation board outputs 14 V voltage from the input of 90 Vac to 264 Vac. The output current supplies up to 0.715 A. The BM2P141X which is PWM method DC/DC converter IC built-in 650 V MOSFET is used. The BM2P141X contributes to low power consumption by built-in a 650 V starting circuit. Built-in current detection resistor realizes compact power supply design. Current mode control imposes current limitation on every cycle, providing superior performance in bandwidth and transient response. The switching frequency is 65 kHz in fixed mode. At light load, frequency is reduced and high efficiency is realized. Built-in frequency hopping function contributes to low EMI. Low on-resistance 1.5 Ohm 650 V MOSFET built-in contributes to low power consumption and easy design.

Features

  • PWM Frequency=65 kHz
  • PWM current mode control
  • Switching frequency jitter
  • Burst function around light load
  • 650 V Starter
  • 650 V Super-Junction Power MOSFET
  • VCC Under voltage detection
  • VCC Over voltage detection
  • Cycle by cycle current limiter
  • Soft Start function

Products

Order Code Data­sheet Simu­lation Downloads Product seriesApplicationCVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
Packaging Samples
890324023028CSSPEC
8 files WCAP-FTX2 Film Capacitors Across the mains220 nF 275 X2 300 0.130 GΩ -40 °C up to +105 °C 10 13 8 14 Carton
Order Code Data­sheet Simu­lation
890324023028CSSPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesApplicationCVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
Packaging Samples