IC manufacturers ROHM

IC manufacturers (96)

ROHM BM2P159T1F | Demoboard BM2P159T1F-EVK-001

PWM type DC/DC converter IC Integrated Switching MOSFET for non-Isolated type

Overview

TopologyBuck Converter
Input voltage90-264 V
Output 116.5 V / 0.17 A
IC revision003

Description

The BM2P159T1F-EVK-001 evaluation board outputs15V voltage from the input of 90Vac to 264Vac.The output supplies up to 0.175A. BM2P159T1F which is PWM method DC/DC converter IC build-in 650V MOSFET is used.The BM2P159T1F contributes to low power consumption by built-in a 650V starting current. Built-in current detection resistor realizes compact power supply design.Current mode control imposes current limitation on every cycle, providing superior performance in bandwidth and transient response. The switching frequency is 100kHz in fixed mode. At light load, frequency is reduced and high efficiency is realized. Built-in frequency hopping function contributes to low EMI. Low on-resistance 9.5Ohm 650V MOSFET built-in contributes to low power consumption and easy design.

Features

  • PWM Frequency: 100kHz
  • PWM current mode method
  • Frequency hopping function
  • Burst operation at light load
  • Built-in 650 start circuit
  • Built-in 650V switching MOSFET
  • VCC pin under voltage protection
  • VCC pin over voltage protection
  • Over current limiter function per cycle
  • Soft start function

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
MountCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Packaging Samples
744731331SPEC
8 files WE-TIS Radial Leaded Wire Wound Inductor 330 0.65 0.45 0.83 3.1 THT -40 °C up to +125 °C 7.8
860021374008SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors4.7 µF 400 2000 -25 °C up to +105 °C 48 56.4 15 3.5 8 11.5 Ammopack
860080474010SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors220 µF 25 3000 -55 °C up to +105 °C 750 55 10 3.5 8 11.5 Ammopack
Order Code Data­sheet Simu­lation
744731331SPEC
860021374008SPEC
860080474010SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
MountCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Packaging Samples